??
CAD model selection
UF200.EB0-GP2J.72N
HELP_VARIABLE
Company
Baumer Group
Description
UF200 - Ultrasonic proximity switch
Bill of material
UF200.EB0-GP2J.72N
TYPE
Type
EMRE
Emitter/Receiver
SD
Scanning range Sd
OS
Output circuit
OC
Output function
NO
Number of outputs
AT
Adjustment
PC
Protection Class
IP 67
MH
Housing material
Plastic (ASA, PMMA)
CT
Connection type
TC
Typecode
AN
Article number
AG
show auxiliary geometry
WS
Website
EP
EPLAN
RA
Repeat accuracy
HYS
Hysteresis typ.
RES
Resolution
TD
Temperature drift
PUD
Power-up drift
WT
Weight
18 g
ET
Voltage supply range
12 ... 30 VDC
CONS
Current consumption typ.
OT
Operating temperature
-25 ... +65 °C
CS
Certificates
Preview - Generation
Preview
3D
2D

Embedded user actions