??
CAD model selection
PL20S-11111.111012.A03021010000
HELP_VARIABLE
Company
Baumer Group
Description
PL20 - Point level detection based on frequency deviation technology
Bill of material
PL20S-11111.111012.A03021010000
VER
Version
Adaptive trigger
TM
Trigger modes
OS
Output signal
IFC
Interface
IO-Link 1.1
DOP
Degree of protection (EN 60529)
ELC
Electrical connection
CL
Cable length
without cable
PTR
Process temperature
PRP
Process pressure
PC
Process connection
PCM
Process connection material
AISI 316L (1.4404)
SUR
Surface roughness
MGE
Gasket material (external)
MSI
Sealing-/ O-ring (internal)
EX
Explosion protection
without
AP
Compliance and approvals
CONF
Configuration
Factory settings
TC
Typecode
AN
Articlenumber
WS
Website
EP
EPLAN
HYS
Hysteresis
± 1 mm
REP
Repeatability
± 1 mm
MC
Media characteristics
DC > 1.5
SRT
Step response time
< 150 ms
DAMP
Damping
0 ... 10 s , adjustable
MWP
Wetted parts material
PEEK Natura | AISI 316L (1.4404)
OTR
Operating temperature range
CC
Voltage supply range
8 ... 35 V DC
CONS
Current consumption (no load)
25 mA, typ. | 53 mA, max.
OC
Current rating
100 mA, max.
WT
Weight
g
Preview - Generation
Preview
3D
2D

Embedded user actions