??
CAD model selection
PAD20H-B01.33A030.211.0030
HELP_VARIABLE
Company
Baumer Group
Description
PAD20 - Detection of air and gas bubbles
Bill of material
PAD20H-B01.33A030.211.0030
DT
Product
AT
Interface
IO-Link 1.1
OS
Output signal
PC
Protection class
ELC
Electrical connection
PRC
Process connection
MWP
Wetted parts material
PEEK Natura | AISI 316L (1.4404)
SR
Surface roughness
Ra ≤ 0.8 µm
ST
Seal
NBR
EXP
Explosion protection
without
SPA
Special approvals
CON
Configuration
Factory settings
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
WT
Weight
g
OT
Operating temperature range
-40 ... 85 °C
MC
Media characteristics
DC > 1.5
FV
Flow velocity
> 0.1 m/s
COND
Conductivity
< 20 mS/cm
PT
Process temperature
-40 ... 115°C, continuous @ Tamb < 50 °C | 135°C, < 1 h @ Tamb < 50 °C
PP
Process pressure
VSR
Voltage supply range
8 ... 35 V DC
OC
Current rating
100 mA, max.
CC
Current consumption (no load)
25 mA, typ. | 53 mA, max.
CS
Certificates
CE | cULus listed, E365694
Preview - Generation
Preview
3D
2D

Embedded user actions