??
CAD model selection
OM70-P0070.HH0065.EK
HELP_VARIABLE
Company
Baumer Group
Description
OM70 - High performance laser distance sensors
Bill of material
OM70-P0070.HH0065.EK
MM
Type
SD
Measuring distance Sd
SWS
Sweet spot
BT
Beam type
LC
Laser class
AT
Adjustment
TC
Typecode
AN
Article number
AG
beam visibility
WS
Website
EP
EPLAN
MH
Housing material
aluminium
MO
Front (optics)
Glass
WT
Weight
PC
Protection class
IP 67
LS
Light source
Pulsed red laser diode
RES
Resolution
RA
Repeat accuracy
LE
Linearity error
OS
Output circuit
ET
Voltage supply range +Vs
15 ... 28 VDC
CONS
Current consumption max.
75 mA
SO
Switching output
Push-pull
OSI
Output signal
OC
Output current
< 100 mA
OT
Operating temperature
-10 ... +50 °C
CS
Certificates
Preview - Generation
Preview
3D
2D

Embedded user actions