??
CAD model selection
OE60C.EC-4TF.SXF
HELP_VARIABLE
Company
Baumer Group
Description
OE60C - Edge sensors
Bill of material
OE60C.EC-4TF.SXF
OSI
Output Signal
EtherCAT
AT
Adjustment
Display | EtherCAT
OCI
Output Circuit
Push-pull
CT
Connection types
1x male M12, 5-pin, A-coded (voltage supply) | 4x female M12, 5-pin, A-coded (sensor) | 2x female M12, 4-pin, D-coded (EtherCAT)
TC
Typecode
OE60C.EC-4TF.SXF
AN
Article number
11264668
WS
Website
EP
EPLAN
MH
Housing material
PC, PA
WT
Weight
227 g
PC
Protection class
IP 50
ET
Voltage supply range +Vs
15 ... 30 VDC
OT
Operating temperature
0 ... +55 °C
CS
Certificates
CE
Preview - Generation
Preview
3D
2D

Embedded user actions