??
CAD model selection
LBFS-03421.0
HELP_VARIABLE
Company
Baumer Group
Description
LBFS - Point level detection based on frequency sweep technology
Bill of material
LBFS-03421.0
AP
Compliance and approvals
ELC
Electrical connection
PC
Process connection
PCM
Process connection material
OS
Output signal
CONF
Configuration
Factory settings
TC
Typecode
AN
Articlenumber
WS
Website
EP
EPLAN
HYS
Hysteresis
± 1 mm
REP
Repeatability
± 1 mm
MC
Media characteristics
DC > 1.5
SRT
Step response time
0.1 s , typ. | 0.2 s , max.
DAMP
Damping
0 ... 10 s , adjustable
MWP
Wetted parts material
OTR
Operating temperature range
PTR
Process temperature
PRP
Process pressure
DOP
Degree of protection (EN 60529)
CR
Cable bending radius
CC
Voltage supply range
12 ... 30 V DC
CONS
Current consumption (no load)
25 mA, typ. | 50 mA, max.
OC
Current rating
20 mA, max.
WT
Weight
g
CS
Certificates
Preview - Generation
Preview
3D
2D

Embedded user actions