??
CAD model selection
IPRM 12I9504/S14
HELP_VARIABLE
Company
Baumer Group
Description
IPRM - Inductive high-precision displacement sensor
Bill of material
IPRM 12I9504/S14
TYPE
Type
Cylindrical threaded
DIM
Dimension
12 mm
OS
Output circuit
Current output
OSI
Output signal
0 ... 20 mA
MT
Mounting type
Quasi-flush
CT
Connection types
Connector M12
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
SD
Measuring distance Sd
RES
Resolution (RMS)
LE
Linearity error
RA
Repeat accuracy (Sd)
< 1 µm
TD
Temperature drift
MH
Housing material
Steel (9 SMn (Pb) 28/36)
MS
Material (sensing face)
Ceramic
WT
Weight
g
PC
Protection class
IP 67
ET
Voltage supply range +Vs
15 … 30 VDC
CONS
Current consumption max. (no load)
50 mA
OT
Operating temperature
0 … +60 °C
CS
Certificates
CE, UL
Preview - Generation
Preview
3D
2D

Embedded user actions