??
CAD model selection
Baumer_IF250_11705030
HELP_VARIABLE
Company
Baumer Group
Description
IF250 - Inductive proximity switch / distance sensors
Bill of material
Baumer_IF250_11705030
TYPE
Type
Rectangular
DIM
Dimension
25.000 mm
SD
Measuring distance Sd
0 ... 6 mm
STYPE
Special type
Linearized
MT
Mounting type
Flush
LH
Housing length
52 mm
OS
Output circuit
PNP | Push-pull | IO-Link
AT
Adjustment
IO-LINK
PC
Protection class
IP 67
MH
Housing material
PA 12
CT
Connection types
Cable PVC 3 x 0.14, 2 m
TC
Typecode
IF250.D12L-N52.GP1I.71CV
TCX
type family
IF250
AN
Article number
11705030
WS
Website
EP
EPLAN
RA
Repeat accuracy
0.01 mm
LE
Linearity error
± 25 µm (S = 0 ... 4 mm) | ± 60 µm (S = 0 ... 6 mm)
RES
Resolution
< 0.003 mm (High Accuracy Mode)
TD
Temperature drift
± 2 % (Full Scale: S = 0 ... 4 mm) | ± 3 % (Full Scale: S = 0 ... 6 mm)
WT
Weight
24 g
ET
Voltage supply range +Vs
8 ... 36 VDC
CONS
Current consumption max. (no load)
15 mA
OT
Operating temperature
-25 ... +75 °C
CS
Certificates
CE, UL, IO-Link
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions