??
CAD model selection
Baumer_IF200_11240173
HELP_VARIABLE
Company
Baumer Group
Description
IF200 - Inductive distance sensors
Bill of material
Baumer_IF200_11240173
TYPE
Type
Rectangular
DIM
Dimension
20.000 mm
SD
Measuring distance Sd
0 … 10 mm
STYPE
Special type
Linearized
MT
Mounting type
Non-flush
LH
Housing length
41 mm
OS
Output circuit
AT
Adjustment
PC
Protection class
IP 67
MH
Housing material
SAN
CT
Connection types
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
RA
Repeat accuracy
LE
Linearity error
RES
Resolution
TD
Temperature drift
± 2 % (Full Scale)
WT
Weight
g
ET
Voltage supply range +Vs
CONS
Current consumption max. (no load)
25 mA
OT
Operating temperature
-25 … +75 °C
CS
Certificates
Preview - Generation
Preview
3D
2D

Embedded user actions