??
CAD model selection
FUC 200C2Y00
HELP_VARIABLE
Company
Baumer Group
Description
FUC - Plastic fiber optic cable
Bill of material
FUC 200C2Y00
TYPE
Type
Diffuse type
FOH
type of head (fiber optic cable)
Cylindrical smooth
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
FUC 200C2Y00
AN
Article number
10135312
WS
Website
EP
EPLAN
TW
Sensing distance Tw
1 ... 170 mm
BR
Bending Radius
80 mm
CJD
Cable jacket diameter
2.2 mm
MCJ
material cable jacket
PFA (chemically resistant)
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
Stainless steel / PFA
OT
operating temperature
-30 ... +70 °C
WT
Weight
75 g
Preview - Generation
Preview
3D
2D

Embedded user actions