??
CAD model selection
FUA 200C1Y00
HELP_VARIABLE
Company
Baumer Group
Description
FUA - Plastic fiber optic cable
Bill of material
FUA 200C1Y00
TYPE
Type
Diffuse type
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
FUA 200C1Y00
AN
Article number
10135298
WS
Website
EP
EPLAN
TW
Sensing distance Tw
1 ... 200 mm
BR
Bending Radius
25 mm
CJD
Cable jacket diameter
2.2 mm
MCJ
material cable jacket
PE
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
Stainless steel
OT
operating temperature
-30 ... +105 °C
WT
Weight
30 g
Preview - Generation
Preview
3D
2D

Embedded user actions