??
CAD model selection
FSC 200C4Y00
HELP_VARIABLE
Company
Baumer Group
Description
FSC - Plastic fiber optic cables
Bill of material
FSC 200C4Y00
TYPE
Type
through beam sensor
FOH
type of head (fiber optic cable)
cylindrical smooth (radial)
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
FSC 200C4Y00
AN
Article number
10135349
WS
Website
EP
EPLAN
SB
actual range Sb
1030 mm
BR
Bending Radius
20 mm
CJD
Cable jacket diameter
2.2 mm
MCJ
material cable jacket
PFA (chemically resistant)
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
Stainless steel / PFA
OT
operating temperature
-30 ... +70 °C
WT
Weight
39 g
Preview - Generation
Preview
3D
2D

Embedded user actions