??
CAD model selection
AFI4-5730.4002.0310
HELP_VARIABLE
Company
Baumer Group
Description
AFI4 - Conductivity measurement
Bill of material
AFI4-5730.4002.0310
DT
Product
AFI4
HT
Housingtype
ELCL
Electrical connection (left side)
ELCR
Electrical connection (right side)
CL
Cable length (cm)
No cable, compact version
DP
Display
FSTN Graphical LCD, 2 relays included in the display
SA
Safety
cULus listed, E491206
CON
Configuration
No configuration
OS
Output signal
AT
Interface
PRC
Process connection
SPA
Special approvals
3-A (74-07) | EHEDG EL Class I | FDA (21 CFR 177.2415)
CAC
Calibration Certificates
No
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
WT
Weight
g
OT
Operating temperature range
-30 ... 80 °C
MMC
Min. measurable conductivity
50 µS/cm
MME
Max. measuring error
± 1.0 % FSR , 0 ... 1 mS/cm to 0 ... 500 mS/cm | ± 1.5 % FSR , 0 ... 1000 mS/cm | ± 1.5 % FSR , 0 ... 500 µS/cm
RT
Reference temperature
25 °C , adjustable
REP
Repeatability
< 0.5 % FSR, > 1mS/cm
CTR
Compensated temperature range
-20 ... +150 °C
PT
Process temperature
-20 ... 140 °C , permanent | 140 ... 150 °C , max. t < 1 h
PP
Process pressure
≤ 25 bar
PC
Protection class
IP67 | IP69K, with appropriate cable
VSR
Voltage supply range
OC
Current rating
100 mA, max.
CC
Current consumption (no load)
150 mA, max.
CS
Certificates
EN 61326-1
Preview - Generation
Preview
3D
2D

Embedded user actions