??
CAD모델 선택
PAC50H-1430A.32D11F.A04304.1030
HELP_VARIABLE
Company
Baumer Group
Description
PAC50 - Conductivity measurement
Bill of material
PAC50H-1430A.32D11F.A04304.1030
DT
Product
VER
Version
Standard
TP
Type
Standard
MH
Housing
stainless steel
CL
Cable length (cm)
No cable
AC
Accuracy
2%
ELC
Electrical connection
M12-A, 5-pin
PC
Protection class
IP 65, IP 67, IP 69K
AT
Interface
IO-Link Dual Ch., 4 ... 20 mA
DP
Display
With display
TL
Tip length
PRC
Process connection
G 1 A hygienic
MPRC
Process connection material
stainless steel
ST
Seal
Without
MWP
Wetted parts material
SR
Surface roughness
Ra ≤ 0.8 µm
EXP
Explosion protection
Without
SPA
Special approvals
CON
Configuration
Factory settings
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
WT
Weight approx.
g
OT
Operating temperature range
-30 ... +70 °C , with display | -10 ... +70 °C , optimal display readability | -40 ... +70 °C , without display (... +85 °C pending)
MMC
Min. measurable conductivity
1 µS/cm
MMS
Max. measuring span
1000 mS/cm
RT
Reference temperature
25 °C , adjustable
REP
Repeatability
≤ ± 1.0 % MV ± 10 µS/cm
CTR
Compensated temperature range
-20 ... +150 °C
TCOM
Temperature compensation
0.0 ... 5.0 %/K , adjustable
SRT
Step response time, T90
≤ 1.5 s
SAT
Sample time
≤ 0.4 s
CONC
Concentration
Programmable with IO-Link and FlexProgram
MESR
Measuring range
-25 ... +150 °C
TRT
Thermal response time, T90
≤ 15 s
MTME
Max. measuring error
± 1.5 K | ± 0.3 K, 20 ... 50 °C
PT
Process temperature
-25 ... +140 °C , permanent | 140 ... 150 °C , max. t < 1 h | SIP/CIP compatibility
PP
Process pressure
≤ 25 bar
VSR
Voltage supply range
11 ... 35 V DC | 18 ... 30 V DC , with IO-Link
CC
Current consumption (no load)
12 mA , typ. | 30 mA , max.
CS
Certificates
미리보기 - 생성
프리뷰
3D
2D

내장 된 사용자 작업