CAD model selection
O300.SP.T-GW1J.72CU
Company
Baumer
Description
O300 / OT300 - Photoelectric sensors
Bill of material
O300.SP.T-GW1J.72CU
DT
Design
transparent detection
TYPE
Type
SmartReflect Light barriers
ER
Emitter / receiver
LS
Light source
Pulsed PinPoint LED
VER
Version
Transparency object detection
OC
Output circuit
Push-pull
OF
Output function
Light / dark operate
NO
Number of outputs
1 output
AT
Adjustment
Teach-in and IO-Link
PC
Protection class
IP 67
MH
Housing material
Plastic (ASA, PMMA)
CT
connection types
cable 4 pin, 2 m
TC
Typecode
O300.SP.T-GW1J.72CU
AN
Article number
11136905
AG
beam visibility
nominal beam
nominal beam and maximum deviating beams
without
WS
Website
EP
EPLAN
MO
Front (optics)
PMMA
WT
Weight
56
g
SD
Measuring distance Sd
RES
Resolution
LE
Linearity error
BT
Beam type
Point
AOA
Alignment optical axis
< 2°
ET
Voltage supply range +Vs
10 ... 30 VDC
CONS
Current consumption max. (no load)
45 mA
OCU
Output current
< 100 mA
EMRE
Emitter / receiver
SB
Actual range Sb
TW
Sensing distance Tw
SDE
background position Sde
30 ... 300 mm
SA
Scanning range Sa
100% ... 85% Sde
OT
Operating temperature
-25 ... +65 °C
CS
Certificates
CE, UL, IO-Link
Preview - Generation

Embedded user actions