??
Výběr CAD modelu
OF10.FR-GW2J.B2NV/A014
HELP_VARIABLE
Company
Baumer Group
Description
OF10 - Fiber optic sensors
Bill of material
OF10.FR-GW2J.B2NV/A014
OC
Output circuit
OF
Output function
Light / dark operate switchable
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
LS
Light source
Pulsed red LED
WL
Wave length
660 nm
AT
Adjustment
SORI
Suppression of reciprocal influence
Yes
RTRT
Response time / release time
0.05 ms (Ultra High Speed Mode) | 0.125 ms (High Speed Mode) | 0.25 ms (Standard Mode) | 1 ms (High Resolution Mode) | 4 ms (Long Range Mode) | 16 ms (Ultra Long Range Mode)
OOD
On / off delay
0.1 ... 9999 ms
MH
Housing material
Polycarbonate
PC
Protection class
IP 50
OT
Operating temperature
5 ... +55 °C
ET
Voltage supply range +Vs
8 ... 30 VDC
VD
Voltage drop Vd
< 2 VDC
CONS
Current consumption max. (no load)
50 mA
OCU
Output current
150 mA
WT
Weight
g
CS
Certificates
Preview - Generation
Náhled
3D
2D

Embedded user actions