??
Селекция на CAD модел
FVDK 10N66ZR
HELP_VARIABLE
Company
Baumer Group
Description
FVDK - Fiber optic sensors
Bill of material
FVDK 10N66ZR
OC
Output circuit
OF
Output function
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
LS
Light source
Pulsed red LED
WL
Wave length
AT
Adjustment
SORI
Suppression of reciprocal influence
Yes
RTRT
Response time / release time
OOD
On / off delay
MH
Housing material
PC
Protection class
IP 40
OT
Operating temperature
ET
Voltage supply range +Vs
VD
Voltage drop Vd
CONS
Current consumption max. (no load)
30 mA
OCU
Output current
100 mA
WT
Weight
g
CS
Certificates
Preview - Generation
Преглед
3D
2D

Embedded user actions