??
Výběr CAD modelu
FSB 200C1Y00
HELP_VARIABLE
Company
Baumer Group
Description
FSB - Plastic fiber optic cable
Bill of material
FSB 200C1Y00
TYPE
type
through beam sensor
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
FSB 200C1Y00
AN
Article number
10151374
WS
Website
EP
EPLAN
SB
actual range Sb
1200 mm
BR
bending radius
35 mm
CJD
cable jacket diameter
2.2 mm
MCJ
material cable jacket
PE
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
stainless steel
OT
operating temperature
-60 ... +150 °C
WT
Weight
60 g
Preview - Generation
Náhled
3D
2D

Embedded user actions