??
Selección de modelo CAD
FSA 200C1Y00
HELP_VARIABLE
Company
Baumer Group
Description
FSA - Fiber optic cables
Bill of material
FSA 200C1Y00
TYPE
type
through beam sensor
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
SB
actual range Sb
BR
bending radius
25 mm
CJD
cable jacket diameter
2.2 mm
MCJ
material cable jacket
PE
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
stainless steel
OT
operating temperature
WT
Weight
g
Preview - Generation
Previsualización
3D
2D

Embedded user actions