??
Výběr CAD modelu
FLE 200D1Y00
HELP_VARIABLE
Company
Baumer Group
Description
FLE - Fiber optic cables
Bill of material
FLE 200D1Y00
TYPE
type
Diffuse type
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
FLE 200D1Y00
AN
Article number
10151370
WS
Website
EP
EPLAN
TW
Sensing distance Tw
1 ... 200 mm
BR
bending radius
15 mm
CJD
cable jacket diameter
1 mm
MCJ
material cable jacket
PE
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
stainless steel
OT
operating temperature
-30 ... +70 °C
WT
Weight
10 g
Preview - Generation
Náhled
3D
2D

Embedded user actions