??
Choix du modèle CAO
FKE 200CA100
HELP_VARIABLE
Company
Baumer Group
Description
FKE - Fiber optic cables
Bill of material
FKE 200CA100
TYPE
type
Diffuse type
FOH
type of head (fiber optic cable)
Rectangular
LFOC
length (fiber optic cable)
200 cm
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
BR
bending radius
CJD
cable jacket diameter
MCJ
material cable jacket
PE
MFOC
material (fiber optic cable)
Plastic
MH
material (head)
Die-cast zinc
OT
operating temperature
-55 ... +70 °C
WT
Weight
g
Aperçus & Génération 3D
Aperçu
3D
2D

Embedded user actions