??
CADモデル選択
OE40.F24-AIN
HELP_VARIABLE
Company
Baumer Group
Description
OE40 - Edge sensors
Bill of material
OE40.F24-AIN
HV
Housing Version
MR
Measuring range Mr
OCI
Output Circuit
OSI
Output Signal
4 ... 20 mA
CT
Connection types
Connector M8 4 pin
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
TYPE
Type
MD
Measuring distance (to object)
MF
Measuring frequency
AT
Adjustment
MH
Housing material
Aluminum
MO
Front (optics)
Glass
WT
Weight
g
PC
Protection class
IP 67
LS
Light source
Pulsed infrared diode
RA
Repeat accuracy
LE
Linearity error
SO
Smallest object recognizable
ET
Voltage supply range +Vs
12 ... 28 VDC
CONS
Current consumption max. (no load)
100 mA
OC
Output current
< 100 mA
OT
Operating temperature
0 ... +55 °C
CS
Certificates
CE, UL
Preview - Generation
プレビュー
3D
2D

Embedded user actions