您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
sales.de@baumer.com
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
{baumer/products/objectdetection/fiberopticsensors/fuf_asmtab.prj},{NB=Baumer_FUF_10210372},{TYPE=Diffuse type},{FOH=Cylindrical threaded},{LFOC=50 cm},{TC=FUF 050B1002},{TCX=FUF},{AN=10210372},{WS=icon_website.png},{EP=eplan_data_standard.png},{TW=200 mm},{BR=20 mm (fixed) | 36 mm (mobile)},{CJD=6 mm},{MCJ=Brass chromium plated},{MFOC=Glass},{MH=Brass},{OT=-25 … +250 °C},{WT=38},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{CADX=FUF xxxB1002},{DRWX=3831-FUF_xxxB1002},{CD=6.000},{CR=18.000},{CD2=0.000},{CR2=0.000},{PPATH=fuf_asmtpl.prj},{VIS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
FUF 050B1002
HELP_VARIABLE
Company
Baumer Group
Description
FUF - Fiber optic cables
Bill of material
FUF 050B1002
TYPE
type
Diffuse type
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
50 cm
50 cm
TC
Typecode
FUF 050B1002
FUF 050B1002
AN
Article number
10210372
10210372
WS
Website
EP
EPLAN
TW
Sensing distance Tw
200 mm
200 mm
BR
bending radius
20 mm (stat.) | 36 mm (dynam.)
20 mm (stat.) | 36 mm (dynam.)
CJD
cable jacket diameter
6 mm
6 mm
MCJ
material cable jacket
Brass chromium plate
Brass chromium plate
MFOC
material (fiber optic cable)
Glass
MH
material (head)
Brass
Brass
OT
operating temperature
-25 ... +250 °C
-25 ... +250 °C
WT
Weight
38
38
g
Preview - Generation
預覽
生成CAD模型
3D
2D
Embedded user actions