您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
sales.de@baumer.com
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
{baumer/products/objectdetection/fiberopticsensors/fsf_asmtab.prj},{NB=Baumer_FSF_10214642},{TYPE=Through-beam type},{FOH=Cylindrical threaded},{LFOC=50 cm},{TC=FSF 050B1001},{TCX=FSF},{AN=10214642},{WS=icon_website.png},{EP=eplan_data_standard.png},{SB=500 mm},{BR=15 mm (fixed) | 30 mm (mobile)},{CJD=5 mm},{MCJ=Brass chromium plated},{MFOC=Glass},{MH=Brass},{OT=-25 … +250 °C},{WT=61},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{CADX=FSF xxxB1001},{DRWX=3710-FSF_xxxB1001},{CD=5.000},{CR=15.000},{PPATH=fsf_asmtpl.prj},{VIS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
FSF 050B1001
HELP_VARIABLE
Company
Baumer Group
Description
FSF - Glass fiber optic cable
Bill of material
FSF 050B1001
TYPE
type
through beam sensor
FOH
type of head (fiber optic cable)
cylindrical threaded (axial)
cylindrical threaded (axial)
LFOC
length (fiber optic cable)
50 cm
50 cm
TC
Typecode
FSF 050B1001
FSF 050B1001
AN
Article number
10214642
10214642
WS
Website
EP
EPLAN
SB
actual range Sb
500 mm
500 mm
BR
bending radius
15 mm (fixed) | 30 mm (mobile)
15 mm (fixed) | 30 mm (mobile)
CJD
cable jacket diameter
5 mm
5 mm
MCJ
material cable jacket
Brass chromium plate
Brass chromium plate
MFOC
material (fiber optic cable)
Glass
MH
material (head)
Brass
Brass
OT
operating temperature
-25 ... +250 °C
-25 ... +250 °C
WT
Weight
61
61
g
Preview - Generation
預覽
生成CAD模型
3D
2D
Embedded user actions