??
CAD model selection
Baumer_FVDM_10234520
HELP_VARIABLE
Company
Baumer Group
Description
FVDM - Fiber optic sensors
Bill of material
Baumer_FVDM_10234520
OC
Output circuit
OF
Output function
Light / dark operate
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
LS
Light source
Pulsed infrared diode
WL
Wave length
880 nm
AT
Adjustment
Potentiometer, 20 turn
SORI
Suppression of reciprocal influence
Yes
RTRT
Response time / release time
MH
Housing material
Die-cast aluminum
PC
Protection class
IP 65
OT
Operating temperature
-25 ... +65 °C
ET
Voltage supply range +Vs
10 ... 30 VDC
VD
Voltage drop Vd
< 1.8 VDC
CONS
Current consumption max. (no load)
OCU
Output current
200 mA
WT
Weight
g
CS
Certificates
CE, UL
Preview - Generation
Preview
3D
2D

Embedded user actions